Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Wiring set for power circuit breaker [EC002050] Basic version and enhancement
Bill of material
266836
PREVIEW
Preview
PLID
266836
MANUTYPEDESC
Manufacturer Type Description
NZM4-XKA
DESCSHORT
Short Description
Tunnel terminal, 3p, 1 switch side, size 4
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for a terminal located at top or bottom for 3 or 4 pole switches. A standard with control circuit terminal for 1x0.75-2.5 mm² (18-14 AWG) or 2x0.75-1.5 mm² (18-16 AWG) copper conductors. Can be fitted to circuit-breaker with screw connection. use ferrules with flexible and highly flexible conductors. Cover NZM4(-4)-XKSA must be fitted (included as standard). Can be used for: NZM4, N(S)4
INTNO
International product number
4015082668365
NETTO_WEIGHT
Netto weight
2.52900 kg
ECLASS_13_0
Wiring set for circuit breaker [ACN957016]
ETIM_9_0
Wiring set for power circuit breaker [EC002050]
EF001589
Suitable for number of poles
3
EF000010
Model
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices